IESNA:LM-63-2002
[TEST]P1199555
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-935-U-SL3
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6098
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1119.3 1128.8 1121.2 1108.8 1063.2 982.5 905.4 860.8 852.6 882.4
942.5 1039.6 1160 1267.9 1363.7 1457.5 1562.5 1664.1 1773.7 1876.4
1931.8 1978.1 2027.3 2084 2137.5 2148 1966.3 1496.5 684.3 369.7
271.3 203.1 147.3 101.7 61.3 25.3 0
1119.3 1124.9 1118.9 1106.5 1062.2 983.8 905.1 859.5 850 878.2
935.9 1031.4 1151.1 1258 1352.2 1444 1543.1 1645.8 1751.7 1851.8
1907.6 1951.8 1998.1 2047 2100.1 2117.2 1946.9 1499.1 699.7 381.5
277.9 206 150.6 103 63 26.9 0
1119.3 1128.8 1122.9 1112.1 1076 1001.8 924.7 873.2 857.2 875.2
920.8 1000.9 1112.7 1225.2 1322.7 1411.9 1504.1 1599.2 1695.3 1785.2
1852.1 1879.3 1905.6 1930.8 1979.4 2018.1 1888.2 1494.9 800.1 422.5
306.4 229.3 168 110.5 66.3 29.5 0
1119.3 1127.1 1121.9 1116.6 1093.4 1035.3 960.5 900.5 870.6 873.6
906 965.4 1058.3 1169.8 1271.5 1357.8 1450.6 1553.6 1637.6 1720.9
1794.1 1847.2 1876.7 1901.7 1941.3 2017.8 2014.8 1739.3 1200.6 581.6
369.7 292.9 219.8 149.6 87.3 36.7 0
1119.3 1126.5 1126.2 1125.8 1115 1078.6 1021.2 956.9 910.6 891.3
900.8 933.6 1001.2 1092.7 1204.9 1311.2 1405.3 1496.8 1601.8 1701.2
1778.6 1842.6 1897.7 1951.5 2009.6 2088.3 2201.2 2110 1690.4 1016.3
426.8 218.5 153.2 106.9 60.7 23.9 0
1119.3 1125.2 1126.8 1128.5 1128.5 1121.9 1093 1048.7 1000.2 960.2
942.1 951.3 985.4 1044.5 1127.5 1238 1367.6 1486 1564.8 1631
1712.7 1801.6 1901.3 2018.1 2153.6 2311.7 2539.4 2866.4 2904.1 2582
1919 1011.7 370 143.7 68.2 19 0
1119.3 1125.5 1131.1 1137.3 1141.9 1147.2 1149.8 1143.2 1126.2 1106.8
1089.8 1082.2 1091.7 1121.9 1176.4 1251.5 1350.2 1464.7 1575.6 1677.3
1787.5 1923.3 2084.4 2269.4 2481.6 2732.9 3012.7 3417.9 4087.7 4588.3
4408.9 3522.8 2419 1372.5 592.4 97.8 0
1119.3 1127.8 1133.7 1141.6 1149.1 1157.7 1167.8 1173.4 1173.4 1169.5
1168.5 1174.4 1191.8 1224.9 1283.6 1359.1 1451.6 1559.8 1668.1 1787.2
1918.1 2067.6 2237.2 2413.1 2626 2840.8 3115.7 3410 3985.7 4660.8
4780.9 3959.4 2779.2 1629.7 612.8 122.7 0
1119.3 1126.5 1135.3 1143.9 1152.7 1163.2 1177.3 1193.7 1206.9 1226.2
1255.1 1286.9 1327.6 1391.5 1482.4 1603.1 1725.8 1860 1991.5 2128.3
2271.7 2415 2566.6 2715.5 2884.1 3031.4 3218.7 3450 3740.3 4126.4
4174.6 3573.7 2447.5 1366.3 408.4 76.4 0
1119.3 1128.1 1135.7 1147.8 1163.2 1176.4 1196.7 1218 1238.4 1267.5
1306.9 1348.6 1404 1481.1 1606.4 1758.6 1928.6 2115.2 2305.5 2498.4
2690.6 2860.5 3026.2 3179.7 3316.5 3451.6 3569.7 3702.3 3873.8 3989.3
3720 3056.4 1948.2 683.6 163.4 47.9 0
1119.3 1122.6 1131.4 1141.6 1156 1173.1 1194.1 1215.7 1237 1265.3
1298.4 1331.5 1370.6 1429.3 1509 1614.6 1746.5 1880.3 2020.7 2159.8
2293.3 2422.3 2544 2652.2 2754.6 2846.4 2927.1 3019.9 3100.3 3012.1
2601 1921.3 957.6 258.5 80.4 24.9 0
1119.3 1120.9 1127.8 1138.3 1149.1 1161.9 1180.6 1194.7 1210.5 1221.6
1231.5 1238.7 1236.4 1236.4 1243.3 1257.4 1291.5 1345 1412.9 1498.8
1598.2 1705.8 1807.8 1904.3 1986 2050.9 2101.8 2146.7 2166.7 2006
1659.6 1205.2 599.3 173.5 54.5 14.1 0
1119.3 1118.6 1121.6 1126.5 1135 1141.3 1146.5 1147.5 1138.6 1122.6
1095.3 1052.4 994.9 929.7 864.4 811.9 796.5 822.4 867.7 915.2
963.5 1010 1052.4 1087.8 1112.1 1121.6 1112.4 1082.2 1012 841.1
631.1 426.1 249.6 106.9 42 14.4 0
1119.3 1112.4 1104.8 1096 1081.9 1059.9 1026.8 975.3 907.7 826
739.4 662 598.3 549.5 507.5 465.8 437.3 431 444.5 469.4
493 502.6 492.1 465.8 427.8 385.8 343.1 295.9 242.1 190.6
146.6 112.2 87.9 64 38.4 9.5 0
1119.3 1103.9 1083.2 1051.7 1003.8 937.2 853.9 764.7 683.3 620
566.9 520.3 476 445.5 429.1 421.2 417.6 408.7 395.9 384.8
369.7 351.3 329.4 307 284.4 262.8 241.4 220.4 199.4 177.5
153.5 128.3 101.4 71.2 39.7 10.2 0
1119.3 1096 1058.6 995.3 906.4 807 712.2 639.4 588.2 543.9
507.5 481.9 463.8 452.4 442.9 426.1 418.3 413 400.5 382.5
362.5 340.8 319.2 297.2 277.5 261.1 244.7 228 208.6 185.3
159.4 130.9 100.4 69.2 37.7 10.5 0
1119.3 1086.1 1031.7 937.5 817.5 709.6 630.8 583.3 541.6 517.6
503.2 493.4 475 448.1 432.7 425.8 422.2 416.9 407.4 386.4
349.7 326.1 307.7 290.3 273.9 254.6 234.9 215.5 196.5 175.5
151.9 127 97.8 69.9 38.7 12.5 0
1119.3 1081.9 1005.4 885.4 748.3 649.2 591.8 551.1 528.1 517
510.4 489.1 464.8 447.1 433.3 423.2 415.3 403.5 367.4 343.5
328 317.5 306.4 299.2 287.4 271 251 230 209 186.3
159.1 133.2 105 75.1 44.3 14.1 0
1119.3 1078.3 987.4 848.3 710.2 626.9 576.4 545.2 532.1 525.2
507.8 483.2 463.8 444.8 427.8 413.7 396.9 360.8 347.1 331
316.2 303.1 297.5 294.9 286.1 271 249 225.4 200.4 176.5
151.9 125 101 77.1 87.9 53.5 0
1119.3 1075 972 820.4 687.9 615.4 570.5 549.1 541.6 530.4
504.2 482.9 462.9 440.9 419.6 399.2 364.1 337.6 336.6 316.6
297.9 280.8 273.6 264.7 252.3 236.5 219.8 201.4 180.8 158.4
135.5 110.2 88.6 115.5 81.4 25.6 0
1119.3 1068.8 960.5 810.3 680.7 611.5 570.1 555 550.1 534.7
507.8 484.8 463.8 440.6 415.6 386.8 343.8 325.4 336.9 320.2
289.3 266.7 253.9 239.5 224.1 209 195.5 182.1 167.6 152.5
139.7 109.2 93.8 114.5 47.6 16.7 0
1119.3 1065.8 951 792.5 669.5 612.5 571.4 557.3 553.1 537
510.1 488.1 467.5 444.8 419.6 391 346.4 325.4 338.5 329.4
291.6 266.4 253.9 238.2 223.1 208 194.2 180.8 165 147.6
127.6 104.3 92.8 117.1 51.5 17.7 0
